Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ826-30-L-56
Part #:NH8260151.00
Catalog #:NH-BMQ826-30-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | RQ: | 4.82 in |
| J: | 4 in | BD: | 6.5 |
| I: | 4.34 in | D: | 2.94 |
| C: | 7.38 in | G: | 1.06 |
| O: | 3.28 in | AJ: | 5.88 |
| BE: | 0.38 in | K: | 2 in |
| B: | 5.75 | BF: | 0.41 |
| T: | 1.125 | Center Distance (in): | 2.63 in |
| O*: | 3.07 in | F: | 2.13 |
| AK: | 4.5 | N: | 5.25 |
| A: | 2.88 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8 - 16 UNC in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output HP: | 1.743 |
| Output Shaft Orientation: | L | Input HP: | 2.145 |
| Frame Size: | 56C | Output Key: | 1/4 x 1.75 |
| Ratio: | 30:1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Assembly: | BMQ-L | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 58 | Overhung Load: | 1,750 |
| Keyway: | 3/16 X 3/32 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.63 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 2.145 |
| Mounting Style: | Base | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Output Style: | L | Ratio Range: | 30:1 |
| Input Quill Diameter (in): | 0.625 in | Model Code: | BMQ826 |
| Series Style: | NH-BMQ-L | Product Type: | Right Angle |
| Series Code: | NH | Motor Frame Size: | 56 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,750 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1883 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310069233 | Weight: | 48.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

