Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ826-50-L-56
Part #:NH8260153.00
Catalog #:NH-BMQ826-50-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | B: | 5.75 |
| Center Distance (in): | 2.63 in | AK: | 4.5 |
| H-Tap size: | 3/8 - 16 UNC in | O: | 3.28 in |
| BD: | 6.5 | A: | 2.88 |
| RQ: | 4.82 in | D: | 2.94 |
| LQ: | 5.19 in | I: | 4.34 in |
| G: | 1.06 | T: | 1.125 |
| TAP Depth: | 0.69 in | AJ: | 5.88 |
| K: | 2 in | BF: | 0.41 |
| BE: | 0.38 in | N: | 5.25 |
| C: | 7.38 in | J: | 4 in |
Technical Specifications
| Overhung Load: | 1,625 | Shaft Seal Material: | Viton |
| Series Style: | NH-BMQ-L | Input HP @ 1750 RPM: | 1.42 |
| Output RPM: | 35 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Key: | 1/4 x 1.75 |
| Input HP: | 1.42 | Input Style: | C-Face Quill |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Ratio: | 50:1 | Gear Type: | Worm |
| Output Shaft Orientation: | L | Thrust Rating - output shaft: | 2091 |
| Model Code: | BMQ826 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Frame Size: | 56C | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Assembly: | BMQ-L | Output Style: | L |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Series Code: | NH | Center Distance (in): | 2.63 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Output HP: | 1.023 |
| Output Diameter (in): | 1.125 in | Mounting Style: | Base |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Output Torque Rating (in-lb): | 1843 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310069257 | Weight: | 48.00 LB |

