Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ826-60-L-56
Part #:NH8260154.00
Catalog #:NH-BMQ826-60-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | N: | 5.25 |
| RQ: | 4.82 in | Center Distance (in): | 2.63 in |
| B: | 5.75 | I: | 4.34 in |
| AK: | 4.5 | G: | 1.06 |
| T: | 1.125 | H-Tap size: | 3/8 - 16 UNC in |
| D: | 2.94 | LQ: | 5.19 in |
| TAP Depth: | 0.69 in | A: | 2.88 |
| C: | 7.38 in | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 6.5 | O: | 3.28 in |
| K: | 2 in | J: | 4 in |
Technical Specifications
| Output Style: | L | Ratio Range: | 60:1 |
| Motor Frame Size: | 56 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.63 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Model Code: | BMQ826 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load: | 1,625 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 1/4 x 1.75 |
| Output HP: | 0.835 | Output Diameter (in): | 1.125 in |
| Ratio: | 60:1 | Mounting Style: | Base |
| Series Code: | NH | Output Shaft Assembly Code: | L |
| Input HP: | 1.216 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | L |
| Output RPM: | 29 | Assembly: | BMQ-L |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.216 | Input Diameter (in): | 0.625 in |
| Series Style: | NH-BMQ-L | Reducer Style: | Worm - Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Frame Size: | 56C |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1805 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,750 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310069264 | Weight: | 48.00 LB |

