Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ826-50-R-56
Part #:NH8260165.00
Catalog #:NH-BMQ826-50-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.28 in | B: | 5.75 |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8 - 16 UNC in |
| G: | 1.06 | Center Distance (in): | 2.63 in |
| LQ: | 5.19 in | F: | 2.13 |
| D: | 2.94 | C: | 7.38 in |
| J: | 4 in | BF: | 0.41 |
| T: | 1.125 | A: | 2.88 |
| AK: | 4.5 | I: | 4.34 in |
| BE: | 0.38 in | N: | 5.25 |
| BD: | 6.5 | AJ: | 5.88 |
| K: | 2 in | RQ: | 4.82 in |
Technical Specifications
| Frame Size: | 56C | Output Shaft Orientation: | R |
| Output HP: | 1.023 | Series Style: | NH-BMQ-R |
| Output RPM: | 35 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Overhung Load: | 1,625 |
| Motor Frame Size: | 56 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Model Code: | BMQ826 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.625 in | Ratio: | 50:1 |
| Series Code: | NH | Input RPM: | 1,750 |
| Output Key: | 1/4 x 1.75 | Input Style: | C-Face Quill |
| Input HP: | 1.42 | Output Style: | R |
| Mounting Style: | Base | Ratio Range: | 50:1 |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | BMQ-R | Input HP @ 1750 RPM: | 1.42 |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 2091 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 2.63 |
| Output Shaft Assembly Code: | R | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,750 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1843 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310069363 | Weight: | 48.00 LB |

