Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ826-20-R-140
Part #:NH8260197.00
Catalog #:NH-BMQ826-20-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | B: | 5.75 |
| I: | 4.34 in | F: | 2.13 |
| N: | 5.25 | RQ: | 4.82 in |
| BF: | 0.41 | AK: | 4.5 |
| J: | 4 in | G: | 1.06 |
| D: | 2.94 | O*: | 3.07 in |
| LQ: | 5.19 in | Center Distance (in): | 2.63 in |
| C: | 7.38 in | BD: | 6.5 |
| K: | 2 in | BE: | 0.38 in |
| T: | 1.125 | O: | 3.28 in |
| A: | 2.88 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8 - 16 UNC in |
Technical Specifications
| Output RPM: | 87 | Keyway: | 3/16 X 3/32 |
| Reducer Style: | Worm - Right Angle | Input HP: | 2.965 |
| Assembly: | BMQ-R | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 x 1.75 |
| Input Style: | C-Face Quill | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Orientation: | R | Output HP: | 2.549 |
| Overhung Load: | 1,750 | Ratio: | 20:1 |
| Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | NH |
| Product Type: | Right Angle | Output Style: | R |
| Series Style: | NH-BMQ-R | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Mounting Style: | Base |
| Center Distance (in): | 2.63 | Input Quill Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Model Code: | BMQ826 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP @ 1750 RPM: | 2.965 |
| Ratio Range: | 20:1 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Output Torque Rating (in-lb): | 1836 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310069653 | Weight: | 48.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

