Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ826-7.5-D-140
Part #:NH8260206.00
Catalog #:NH-BMQ826-7.5-D-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 4.34 in |
| F: | 2.13 | AJ: | 5.88 |
| N: | 5.25 | T: | 1.125 |
| BE: | 0.38 in | BF: | 0.41 |
| K: | 2 in | H-Tap size: | 3/8 - 16 UNC in |
| A: | 2.88 | LQ: | 5.19 in |
| O*: | 3.07 in | RQ: | 4.82 in |
| B: | 5.75 | Center Distance (in): | 2.63 in |
| TAP Depth: | 0.69 in | C: | 7.38 in |
| G: | 1.06 | BD: | 6.5 |
| O: | 3.28 in | J: | 4 in |
| D: | 2.94 |
Technical Specifications
| Output Shaft Assembly Code: | D | Ratio: | 7.5:1 |
| Center Distance (in): | 2.63 | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/4 x 1.75 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1609 | Series Code: | NH |
| Product Type: | Right Angle | Series Style: | NH-BMQ-D |
| Assembly: | BMQ-D | Overhung Load: | 1,625 |
| Input HP @ 1750 RPM: | 4.956 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Output Style: | D |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Input HP: | 4.956 | Input Bore (C Face): | 0.875 |
| Model Code: | BMQ826 | Output Shaft Orientation: | LR |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output HP: | 4.571 |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Frame Size: | 140TC |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1235 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb |
General Specifications
| UPC: | 690310069738 | Weight: | 48.00 LB |

