Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ826-25-D-140
Part #:NH8260210.00
Catalog #:NH-BMQ826-25-D-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | N: | 5.25 |
| C: | 7.38 in | Center Distance (in): | 2.63 in |
| A: | 2.88 | TAP Depth: | 0.69 in |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 6.5 | AK: | 4.5 |
| LQ: | 5.19 in | T: | 1.125 |
| H-Tap size: | 3/8 - 16 UNC in | B: | 5.75 |
| RQ: | 4.82 in | F: | 2.13 |
| K: | 2 in | J: | 4 in |
| O*: | 3.07 in | AJ: | 5.88 |
| D: | 2.94 | O: | 3.28 in |
| G: | 1.06 |
Technical Specifications
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Output RPM: | 70 |
| Output Key: | 1/4 x 1.75 | Input HP @ 1750 RPM: | 2.487 |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.875 in |
| Assembly: | BMQ-D | Input HP: | 2.487 |
| Output Shaft Orientation: | LR | Ratio: | 25:1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Series Code: | NH |
| Ratio Range: | 25:1 | Mounting Style: | Base |
| Frame Size: | 140TC | Output HP: | 2.076 |
| Output Style: | D | Input Style: | C-Face Quill |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 1,625 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | BMQ826 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Center Distance (in): | 2.63 | Input RPM: | 1,750 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Gear Type: | Worm |
| Series Style: | NH-BMQ-D | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Output Torque Rating (in-lb): | 1869 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310069776 | Weight: | 48.00 LB |

