Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ826-20-R-180
Part #:NH8260233.00
Catalog #:NH-BMQ826-20-R-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | B: | 5.75 |
| G: | 1.06 | T: | 1.125 |
| D: | 2.94 | I: | 4.34 in |
| Center Distance (in): | 2.63 in | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| K: | 2 in | N: | 5.25 |
| RQ: | 5.13 in | TAP Depth: | 0.69 in |
| O: | 3.28 in | C: | 7.38 in |
| A: | 2.88 | BD: | 9 |
| F: | 2.13 | J: | 4 in |
| H-Tap size: | 3/8 - 16 UNC in | LQ1: | 5.62 in |
Technical Specifications
| Input RPM: | 1,750 | Mounting Style: | Base |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio: | 20:1 |
| Assembly: | BMQ-R | Output HP: | 2.549 |
| Input Bore (C Face): | 1.125 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Input Diameter (in): | 1.125 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 2.965 | Output Shaft Orientation: | R |
| Input Style: | C-Face Quill | Series Code: | NH |
| Output Key: | 1/4 x 1.75 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.63 | Motor Frame Size: | 180 |
| Series Style: | NH-BMQ-R | Gear Type: | Worm |
| Model Code: | BMQ826 | Output Style: | R |
| Frame Size: | 180TC | Output RPM: | 87 |
| No. of Gear Reductions: | Single | Input HP: | 2.965 |
| Overhung Load: | 1,625 | Output Shaft Assembly Code: | R |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,750 lb |
| Output Torque Rating (in-lb): | 1836 in/lbs |
General Specifications
| UPC: | 690310069950 | Weight: | 48.00 LB |

