Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-H826-80-H1-23
Part #:NH8260511.23
Catalog #:NH-H826-80-H1-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| M: | 2.38 | AG: | 4.65 |
| I: | 4.34 in | T: | 1.4375 |
| AE1: | 0.595 | AE2: | 0.56 |
| Center Distance (in): | 2.63 in | D: | 2.94 |
| P: | 1.88 in | U: | 0.75 in |
| L: | 6.07 in | AB: | 4.32 |
| H: | 0.53 in | AD: | 4.150 |
| G: | 1.94 | B: | 5.75 |
| AA: | 9.38 | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Ratio: | 80:1 | Series Code: | NH |
| Output Diameter (in): | 1.4375 in | Output Shaft Orientation: | H1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.577 |
| Output Style: | H1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output RPM: | 21 | Output HP: | 0.379 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 23 |
| Series Style: | NH-H-H1 | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Input Style: | Solid Shaft |
| Center Distance (in): | 2.63 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | H826 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP: | 0.577 |
| Mounting Style: | Shaft Mount | Assembly: | H-H1 |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1092 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,750 lb |
General Specifications
| UPC: | 690310070277 | Weight: | 43.00 LB |

