Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM826-20-H1-56-23
Part #:NH8260517.23
Catalog #:NH-HM826-20-H1-56-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.19 |
| BF: | 0.41 | AK: | 4.5 |
| AB: | 4.32 | BD: | 6.5 |
| G: | 1.94 | AJ: | 5.88 |
| AA: | 9.38 | I: | 4.34 in |
| Center Distance (in): | 2.63 in | P: | 1.88 in |
| AE1: | 0.595 | LL: | 2.12 in |
| AE2: | 0.56 | V: | 1.94 in |
| LM: | 8.32 | T: | 1.438 |
| B: | 5.75 | L: | 6.07 in |
| H: | 0.53 in | U: | 0.75 in |
| AG: | 4.65 | D: | 2.94 |
Technical Specifications
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Orientation: | H1 |
| Gear Type: | Worm | Frame Size: | 56C |
| Series Code: | NH | Reducer Style: | Worm - Right Angle |
| Output Style: | H1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output HP: | 2.549 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.438 in | Ratio: | 20:1 |
| Bore Code: | 23 | Center Distance (in): | 2.63 |
| Input Keyway: | 3/16 X 1.63 in | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Input HP: | 2.965 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.965 |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Output RPM: | 87 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | HM826 |
| Series Style: | NH-HM-H1 | Assembly: | HM-H1 |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 20:1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310070376 | Weight: | 48.00 LB |

