Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM826-25-H1-140-23
Part #:NH8260530.23
Catalog #:NH-HM826-25-H1-140-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BD: | 6.5 |
| I: | 4.34 in | AJ: | 5.88 |
| B: | 5.75 | BF: | 0.41 |
| U: | 0.75 in | AA: | 9.38 |
| T: | 1.438 | AG: | 4.65 |
| AF: | 0.19 | AE1: | 0.595 |
| V: | 1.94 in | AB: | 4.32 |
| Center Distance (in): | 2.63 in | AE2: | 0.56 |
| AK: | 4.5 | LL: | 2.12 in |
| LM: | 8.32 | H: | 0.53 in |
| G: | 1.94 | BE: | 0.38 in |
| P: | 1.88 in | L: | 6.07 in |
Technical Specifications
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Output HP: | 2.076 | Input Keyway: | 3/16 X 1.63 in |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Series Style: | NH-HM-H1 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 25:1 | Bore Code: | 23 |
| Assembly: | HM-H1 | Input Diameter (in): | 0.75 in |
| Frame Size: | 140TC | Output Style: | H1 |
| Mounting Style: | Shaft Mount | Input HP: | 2.487 |
| Series Code: | NH | Input Style: | Flexible Coupling Input |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.487 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Orientation: | H1 |
| Motor Frame Size: | 140TC | Model Code: | HM826 |
| Product Type: | Right Angle | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Center Distance (in): | 2.63 | Output Key: | 3/8 X 3.00 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1869 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,750 lb |
General Specifications
| UPC: | 690310070666 | Weight: | 48.00 LB |

