Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ826-15-H1-56-23
Part #:NH8260552.23
Catalog #:NH-HMQ826-15-H1-56-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | AK: | 4.5 |
| AG: | 4.65 | V: | 1.94 in |
| Center Distance (in): | 2.63 in | BD: | 6.5 |
| AE2: | 0.56 | RQ: | 4.82 in |
| G: | 1.94 | D: | 2.94 |
| LQ: | 5.19 in | AA: | 9.38 |
| T: | 1.438 | P: | 1.88 in |
| AB: | 4.32 | BE: | 0.38 in |
| BF: | 0.41 | AF: | 0.19 |
| AJ: | 5.88 | H: | 0.53 in |
| LL: | 2.12 in | I: | 4.34 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Ratio: | 15:1 | Center Distance (in): | 2.63 |
| Output HP: | 3.216 | Input Diameter (in): | 0.625 in |
| Bore Code: | 23 | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Model Code: | HMQ826 |
| Frame Size: | 56C | Series Style: | NH-HMQ-H1 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | H1 |
| Output Style: | H1 | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Input HP: | 3.614 |
| Thrust Rating - output shaft: | 2069 | Series Code: | NH |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 3.614 | Mounting Style: | Shaft Mount |
| Output RPM: | 116 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,750 lb |
| Output Torque Rating (in-lb): | 1737 in/lbs |
General Specifications
| UPC: | 690310070826 | Weight: | 47.00 LB |

