Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B830-40-L
Part #:NH8300008.00
Catalog #:NH-B830-40-L
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | O: | 3.56 in |
| B: | 6.62 | L: | 6.57 in |
| J: | 4.63 in | U: | 0.875 in |
| Center Distance (in): | 3 in | TAP Depth: | 0.75 in |
| F: | 2.38 | H-Tap size: | 3/8 - 16 UNC in |
| M: | 2.38 | K: | 2.31 in |
| T: | 1.25 | A: | 3.12 |
| I: | 4.84 in | G: | 1.19 |
| D: | 3.38 | C: | 8.25 in |
Technical Specifications
| Center Distance (in): | 3.00 | Input Diameter (in): | 0.875 in |
| Series Style: | NH-B-L | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Output Shaft Orientation: | L |
| Output Key: | 1/4 x 1.75 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Mounting Style: | Base |
| Assembly: | B-L | Thrust Rating - output shaft: | 2574 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Series Code: | NH | Model Code: | B830 |
| Overhung Load: | 2,170 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Output Shaft Assembly Code: | L | Output Style: | L |
| Input HP: | 2.251 | Output HP: | 1.72 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.822 |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.250 in |
| Input Style: | Solid Shaft | Output RPM: | 43 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Output Torque Rating (in-lb): | 2018 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310071816 | Weight: | 54.00 LB |

