Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B830-40-D
Part #:NH8300032.00
Catalog #:NH-B830-40-D
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.25 |
| O: | 3.56 in | N: | 5.77 |
| G: | 1.19 | J: | 4.63 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| TAP Depth: | 0.75 in | L: | 6.57 in |
| O*: | 3.31 in | D: | 3.38 |
| F: | 2.38 | H-Tap size: | 3/8 - 16 UNC in |
| B: | 6.62 | M: | 2.38 |
| A: | 3.12 | C: | 8.25 in |
| K: | 2.31 in |
Technical Specifications
| Output Key: | 1/4 x 1.75 | Input HP: | 2.251 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.63 in | Output Style: | D |
| Model Code: | B830 | Series Style: | NH-B-D |
| Shaft Seal Material: | Viton | Output HP: | 1.72 |
| Input HP @ 1750 RPM: | 1.822 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output RPM: | 43 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Center Distance (in): | 3.00 | Output Shaft Assembly Code: | D |
| Mounting Style: | Base | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | LR |
| Input Diameter (in): | 0.875 in | Series Code: | NH |
| Overhung Load: | 2,170 | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Assembly: | B-D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 2018 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
General Specifications
| UPC: | 690310072042 | Weight: | 54.00 LB |

