Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B830-50-D
Part #:NH8300033.00
Catalog #:NH-B830-50-D
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | C: | 8.25 in |
| T: | 1.25 | D: | 3.38 |
| K: | 2.31 in | Center Distance (in): | 3 in |
| G: | 1.19 | TAP Depth: | 0.75 in |
| H-Tap size: | 3/8 - 16 UNC in | N: | 5.77 |
| F: | 2.38 | I: | 4.84 in |
| B: | 6.62 | U: | 0.875 in |
| L: | 6.57 in | O*: | 3.31 in |
| A: | 3.12 | O: | 3.56 in |
| J: | 4.63 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.535 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | NH |
| Series Style: | NH-B-D | Thrust Rating - output shaft: | 2574 |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | B-D | Input RPM: | 1,750 |
| Output Key: | 1/4 x 1.75 | Ratio: | 50:1 |
| Model Code: | B830 | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output HP: | 1.383 | Output Diameter (in): | 1.250 in |
| Input HP: | 1.915 | Ratio Range: | 50:1 |
| Mounting Style: | Base | Center Distance (in): | 3.00 |
| Input Keyway: | 3/16 X 1.63 in | Output RPM: | 35 |
| Overhung Load: | 2,170 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Orientation: | LR | Input Style: | Solid Shaft |
| Output Style: | D | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2026 in/lbs |
General Specifications
| UPC: | 690310072059 | Weight: | 54.00 LB |

