Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-80-L-56
Part #:NH8300047.00
Catalog #:NH-BM830-80-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | O: | 3.56 in |
| K: | 2.31 in | AK: | 4.5 |
| G: | 1.19 | F: | 2.38 |
| Center Distance (in): | 3 in | H-Tap size: | 3/8 - 16 UNC in |
| C: | 8.25 in | LM: | 8.82 |
| BD: | 6.5 | BF: | 0.41 |
| U: | 0.875 in | L: | 6.57 in |
| TAP Depth: | 0.75 in | T: | 1.25 |
| B: | 6.62 | N: | 5.77 |
| D: | 3.38 | A: | 3.12 |
| J: | 4.63 in | AJ: | 5.88 |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | L | Output Style: | L |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Reducer Style: | Worm - Right Angle | Ratio: | 80:1 |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Mounting Style: | Base | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Orientation: | L | Series Style: | NH-BM-L |
| Output RPM: | 21 | Frame Size: | 56C |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output HP: | 0.585 |
| Series Code: | NH | Center Distance (in): | 3.00 |
| Output Key: | 1/4 x 1.75 | Output Diameter (in): | 1.250 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | BM830 |
| Assembly: | BM-L | Ratio Range: | 80:1 |
| Input HP: | 0.895 | Input HP @ 1750 RPM: | 0.895 |
| Overhung Load: | 2,170 | Input Keyway: | 3/16 X 1.63 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1684 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
General Specifications
| UPC: | 690310072141 | Weight: | 59.00 LB |

