Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-20-R-56
Part #:NH8300053.00
Catalog #:NH-BM830-20-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.19 | A: | 3.12 |
| AK: | 4.5 | K: | 2.31 in |
| F: | 2.38 | D: | 3.38 |
| AJ: | 5.88 | N: | 5.77 |
| L: | 6.57 in | O: | 3.56 in |
| C: | 8.25 in | I: | 4.84 in |
| BD: | 6.5 | B: | 6.62 |
| Center Distance (in): | 3 in | H-Tap size: | 3/8 - 16 UNC in |
| LM: | 8.82 | J: | 4.63 in |
| TAP Depth: | 0.75 in | U: | 0.875 in |
| T: | 1.25 | BE: | 0.38 in |
| BF: | 0.41 |
Technical Specifications
| Input HP: | 3.947 | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Motor Frame Size: | 56 |
| Output Shaft Orientation: | R | Overhung Load: | 2,170 |
| Series Code: | NH | Shaft Seal Material: | Viton |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Model Code: | BM830 | Assembly: | BM-R |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Ratio Range: | 20:1 |
| Output Key: | 1/4 x 1.75 | Input HP @ 1750 RPM: | 3.233 |
| Service Factor: | 1 | Frame Size: | 56C |
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Output HP: | 3.407 | Series Style: | NH-BM-R |
| Input Diameter (in): | 0.875 in | Output Style: | R |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output RPM: | 87 | Center Distance (in): | 3.00 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2015 in/lbs |
General Specifications
| UPC: | 690310072165 | Weight: | 59.00 LB |

