Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-30-R-56
Part #:NH8300055.00
Catalog #:NH-BM830-30-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | O: | 3.56 in |
| TAP Depth: | 0.75 in | Center Distance (in): | 3 in |
| H-Tap size: | 3/8 - 16 UNC in | BD: | 6.5 |
| T: | 1.25 | D: | 3.38 |
| AK: | 4.5 | BF: | 0.41 |
| B: | 6.62 | C: | 8.25 in |
| AJ: | 5.88 | G: | 1.19 |
| LM: | 8.82 | BE: | 0.38 in |
| F: | 2.38 | U: | 0.875 in |
| A: | 3.12 | J: | 4.63 in |
| K: | 2.31 in | L: | 6.57 in |
| N: | 5.77 |
Technical Specifications
| Series Style: | NH-BM-R | Output Style: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | BM830 |
| Output HP: | 2.332 | Reducer Style: | Worm - Right Angle |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 x 1.75 |
| Output Shaft Orientation: | R | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56 | Assembly: | BM-R |
| Center Distance (in): | 3.00 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Code: | NH | Input HP @ 1750 RPM: | 2.382 |
| Overhung Load: | 2,170 | Output Diameter (in): | 1.250 in |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Output RPM: | 58 | Frame Size: | 56C |
| Input HP: | 2.879 | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Output Torque Rating (in-lb): | 2105 in/lbs |
General Specifications
| UPC: | 690310072189 | Weight: | 59.00 LB |

