Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-40-R-56
Part #:NH8300056.00
Catalog #:NH-BM830-40-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AJ: | 5.88 | C: | 8.25 in |
| BF: | 0.41 | G: | 1.19 |
| B: | 6.62 | F: | 2.38 |
| BD: | 6.5 | N: | 5.77 |
| D: | 3.38 | AK: | 4.5 |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 UNC in |
| U: | 0.875 in | L: | 6.57 in |
| J: | 4.63 in | K: | 2.31 in |
| I: | 4.84 in | T: | 1.25 |
| A: | 3.12 | O: | 3.56 in |
| LM: | 8.82 |
Technical Specifications
| Series Code: | NH | Shaft Seal Material: | Viton |
| Output HP: | 1.72 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Ratio Range: | 40:1 |
| Output Style: | R | Input HP: | 2.251 |
| Frame Size: | 56C | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 1.822 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 2,170 | Output Key: | 1/4 x 1.75 |
| Center Distance (in): | 3.00 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Style: | NH-BM-R |
| Output Diameter (in): | 1.250 in | Model Code: | BM830 |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | R |
| Input Keyway: | 3/16 X 1.63 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Assembly: | BM-R |
| Output RPM: | 43 | Mounting Style: | Base |
| Service Factor: | 1 | Output Shaft Orientation: | R |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310072196 | Weight: | 59.00 LB |

