Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-40-D-56
Part #:NH8300068.00
Catalog #:NH-BM830-40-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | H-Tap size: | 3/8 - 16 UNC in |
| K: | 2.31 in | BD: | 6.5 |
| A: | 3.12 | N: | 5.77 |
| G: | 1.19 | TAP Depth: | 0.75 in |
| J: | 4.63 in | Center Distance (in): | 3 in |
| O: | 3.56 in | BF: | 0.41 |
| AJ: | 5.88 | BE: | 0.38 in |
| F: | 2.38 | L: | 6.57 in |
| O*: | 3.31 in | LM: | 8.82 |
| U: | 0.875 in | T: | 1.25 |
| D: | 3.38 | AK: | 4.5 |
| B: | 6.62 | I: | 4.84 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 x 1.75 | Series Code: | NH |
| Service Factor: | 1 | Series Style: | NH-BM-D |
| Input Bore (C Face): | 0.625 | Input Keyway: | 3/16 X 1.63 in |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.00 |
| Frame Size: | 56C | Model Code: | BM830 |
| Overhung Load: | 2,170 | Input HP @ 1750 RPM: | 1.822 |
| Ratio Range: | 40:1 | Input HP: | 2.251 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Assembly: | BM-D |
| Output HP: | 1.72 | Output Style: | D |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Mounting Style: | Base | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Ratio: | 40:1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Motor Frame Size: | 56 | Output RPM: | 43 |
| Input Style: | Flexible Coupling Input | Output Shaft Orientation: | LR |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
General Specifications
| UPC: | 690310072240 | Weight: | 59.00 LB |

