Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-80-D-56
Part #:NH8300071.00
Catalog #:NH-BM830-80-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.75 in | J: | 4.63 in |
| LM: | 8.82 | B: | 6.62 |
| C: | 8.25 in | I: | 4.84 in |
| Center Distance (in): | 3 in | N: | 5.77 |
| D: | 3.38 | AK: | 4.5 |
| BD: | 6.5 | BF: | 0.41 |
| L: | 6.57 in | T: | 1.25 |
| O: | 3.56 in | O*: | 3.31 in |
| F: | 2.38 | G: | 1.19 |
| A: | 3.12 | K: | 2.31 in |
| U: | 0.875 in | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 UNC in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Orientation: | LR | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.895 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.63 in | Ratio Range: | 80:1 |
| Overhung Load: | 2,170 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 80:1 | Output HP: | 0.585 |
| Reducer Style: | Worm - Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 1/4 x 1.75 |
| Motor Frame Size: | 56 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Center Distance (in): | 3.00 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Style: | D | Output Diameter (in): | 1.250 in |
| Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Series Style: | NH-BM-D | Service Factor: | 1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Model Code: | BM830 |
| Series Code: | NH | Output RPM: | 21 |
| Input HP: | 0.895 | Assembly: | BM-D |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310072271 | Weight: | 59.00 LB |

