Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-7.5-L-140
Part #:NH8300074.00
Catalog #:NH-BM830-7.5-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 1.19 |
| K: | 2.31 in | AJ: | 5.88 |
| B: | 6.62 | C: | 8.25 in |
| J: | 4.63 in | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 UNC in | BD: | 6.5 |
| T: | 1.25 | Center Distance (in): | 3 in |
| BE: | 0.38 in | N: | 5.77 |
| D: | 3.38 | TAP Depth: | 0.75 in |
| U: | 0.875 in | O: | 3.56 in |
| A: | 3.12 | LM: | 8.82 |
| I: | 4.84 in | L: | 6.57 in |
| F: | 2.38 |
Technical Specifications
| Center Distance (in): | 3.00 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Thrust Rating - output shaft: | 1944 | Service Factor: | 1 |
| Input HP: | 6.879 | Assembly: | BM-L |
| Input HP @ 1750 RPM: | 6.049 | Ratio: | 7.5:1 |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Output Style: | L | Series Style: | NH-BM-L |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | NH |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Overhung Load: | 2,170 | Output Key: | 1/4 x 1.75 |
| Input Style: | Flexible Coupling Input | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Motor Frame Size: | 140 | Model Code: | BM830 |
| Input Bore (C Face): | 0.875 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output HP: | 6.421 | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1519 in/lbs |
General Specifications
| UPC: | 690310072295 | Weight: | 59.00 LB |

