Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-10-L-140
Part #:NH8300075.00
Catalog #:NH-BM830-10-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AJ: | 5.88 |
| F: | 2.38 | I: | 4.84 in |
| N: | 5.77 | C: | 8.25 in |
| U: | 0.875 in | B: | 6.62 |
| T: | 1.25 | AK: | 4.5 |
| A: | 3.12 | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 UNC in | G: | 1.19 |
| O: | 3.56 in | D: | 3.38 |
| LM: | 8.82 | BF: | 0.41 |
| K: | 2.31 in | J: | 4.63 in |
| BD: | 6.5 | L: | 6.57 in |
| TAP Depth: | 0.75 in |
Technical Specifications
| Output Diameter (in): | 1.250 in | Output Shaft Assembly Code: | L |
| Mounting Style: | Base | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP: | 6.151 | Series Code: | NH |
| Ratio Range: | 10:1 | Overhung Load: | 2,170 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Center Distance (in): | 3.00 |
| Input Keyway: | 3/16 X 1.63 in | Thrust Rating - output shaft: | 2147 |
| Gear Type: | Worm | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 5.45 | Series Style: | NH-BM-L |
| Frame Size: | 140TC | Output Style: | L |
| Service Factor: | 1 | Output Key: | 1/4 x 1.75 |
| Assembly: | BM-L | Input Bore (C Face): | 0.875 |
| Input Style: | Flexible Coupling Input | Output Shaft Orientation: | L |
| Reducer: | Worm - Right Angle | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Model Code: | BM830 | Product Type: | Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input RPM: | 1,750 |
| Output HP: | 5.655 | Reducer Style: | Worm - Right Angle |
| Ratio: | 10:1 | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1802 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310072301 | Weight: | 59.00 LB |

