Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-25-L-140
Part #:NH8300078.00
Catalog #:NH-BM830-25-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 3.38 |
| G: | 1.19 | I: | 4.84 in |
| AJ: | 5.88 | TAP Depth: | 0.75 in |
| O: | 3.56 in | BE: | 0.38 in |
| B: | 6.62 | N: | 5.77 |
| BF: | 0.41 | F: | 2.38 |
| H-Tap size: | 3/8 - 16 UNC in | C: | 8.25 in |
| BD: | 6.5 | T: | 1.25 |
| J: | 4.63 in | K: | 2.31 in |
| AK: | 4.5 | LM: | 8.82 |
| Center Distance (in): | 3 in | A: | 3.12 |
| L: | 6.57 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 2.768 |
| Thrust Rating - output shaft: | 2574 | Input Bore (C Face): | 0.875 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Style: | L | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Mounting Style: | Base |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output RPM: | 70 | Service Factor: | 1 |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 25:1 | Model Code: | BM830 |
| Series Code: | NH | Output Shaft Assembly Code: | L |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.00 |
| Frame Size: | 140TC | Output Diameter (in): | 1.250 in |
| Assembly: | BM-L | Series Style: | NH-BM-L |
| Input HP: | 3.355 | Output HP: | 2.807 |
| Output Shaft Orientation: | L | Overhung Load: | 2,170 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Key: | 1/4 x 1.75 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Output Torque Rating (in-lb): | 2099 in/lbs |
General Specifications
| UPC: | 690310072332 | Weight: | 59.00 LB |

