Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-5-R-140
Part #:NH8300085.00
Catalog #:NH-BM830-5-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | C: | 8.25 in |
| A: | 3.12 | U: | 0.875 in |
| BD: | 6.5 | K: | 2.31 in |
| TAP Depth: | 0.75 in | L: | 6.57 in |
| F: | 2.38 | D: | 3.38 |
| I: | 4.84 in | BF: | 0.41 |
| O: | 3.56 in | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| J: | 4.63 in | B: | 6.62 |
| H-Tap size: | 3/8 - 16 UNC in | Center Distance (in): | 3 in |
| T: | 1.25 | LM: | 8.82 |
| G: | 1.19 |
Technical Specifications
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Input Diameter (in): | 0.875 in |
| Ratio: | 5:1 | Frame Size: | 140TC |
| Overhung Load: | 2,170 | Service Factor: | 1 |
| Output Style: | R | Output RPM: | 350 |
| Gear Type: | Worm | Series Style: | NH-BM-R |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 1729 |
| Input Keyway: | 3/16 X 1.63 in | Input HP: | 9.093 |
| Input RPM: | 1,750 | Model Code: | BM830 |
| Mounting Style: | Base | Input HP @ 1750 RPM: | 6.683 |
| Series Code: | NH | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/4 x 1.75 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Input Style: | Flexible Coupling Input |
| Output HP: | 8.573 | Assembly: | BM-R |
| Output Shaft Orientation: | R | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.00 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1131 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
General Specifications
| UPC: | 690310072387 | Weight: | 59.00 LB |

