Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-60-R-140
Part #:NH8300094.00
Catalog #:NH-BM830-60-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | O: | 3.56 in |
| D: | 3.38 | J: | 4.63 in |
| K: | 2.31 in | N: | 5.77 |
| BE: | 0.38 in | L: | 6.57 in |
| H-Tap size: | 3/8 - 16 UNC in | A: | 3.12 |
| C: | 8.25 in | U: | 0.875 in |
| G: | 1.19 | TAP Depth: | 0.75 in |
| BD: | 6.5 | AJ: | 5.88 |
| LM: | 8.82 | BF: | 0.41 |
| F: | 2.38 | AK: | 4.5 |
| I: | 4.84 in | B: | 6.62 |
| T: | 1.25 |
Technical Specifications
| Model Code: | BM830 | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 29 |
| Output HP: | 1.117 | Input RPM: | 1,750 |
| Output Style: | R | Ratio Range: | 60:1 |
| Assembly: | BM-R | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Base | Thrust Rating - output shaft: | 2574 |
| Series Style: | NH-BM-R | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.279 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Input HP: | 1.637 |
| Output Diameter (in): | 1.250 in | Overhung Load: | 2,170 |
| Center Distance (in): | 3.00 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 x 1.75 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft Orientation: | R |
| Series Code: | NH | Output Shaft Assembly Code: | R |
| Input Style: | Flexible Coupling Input | Input Bore (C Face): | 0.875 |
| Ratio: | 60:1 | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
General Specifications
| UPC: | 690310072462 | Weight: | 59.00 LB |

