Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-30-D-140
Part #:NH8300103.00
Catalog #:NH-BM830-30-D-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | F: | 2.38 |
| I: | 4.84 in | T: | 1.25 |
| B: | 6.62 | BD: | 6.5 |
| O: | 3.56 in | A: | 3.12 |
| BF: | 0.41 | N: | 5.77 |
| J: | 4.63 in | AK: | 4.5 |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 UNC in |
| LM: | 8.82 | O*: | 3.31 in |
| L: | 6.57 in | G: | 1.19 |
| D: | 3.38 | C: | 8.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
Technical Specifications
| Shaft Seal Material: | Viton | Mounting Style: | Base |
| Series Style: | NH-BM-D | Assembly: | BM-D |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Overhung Load: | 2,170 | Ratio: | 30:1 |
| Input Diameter (in): | 0.875 in | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Style: | D | Output HP: | 2.332 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Center Distance (in): | 3.00 |
| Output Key: | 1/4 x 1.75 | Series Code: | NH |
| Output RPM: | 58 | Ratio Range: | 30:1 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.382 |
| Frame Size: | 140TC | Output Shaft Orientation: | LR |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | BM830 | Input HP: | 2.879 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2105 in/lbs |
General Specifications
| UPC: | 690310072486 | Weight: | 59.00 LB |

