Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-10-L-180
Part #:NH8300111.00
Catalog #:NH-BM830-10-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | L: | 6.57 in |
| BD: | 9 | A: | 3.12 |
| K: | 2.31 in | D: | 3.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
| O: | 3.56 in | Center Distance (in): | 3 in |
| F: | 2.38 | L1: | 9.82 in |
| T: | 1.25 | AK: | 8.5 |
| U: | 0.875 in | N: | 5.77 |
| H-Tap size: | 3/8 - 16 UNC in | G: | 1.19 |
| BF: | 0.53 | B: | 6.62 |
| J: | 4.63 in | TAP Depth: | 0.75 in |
| I: | 4.84 in |
Technical Specifications
| Overhung Load: | 2,170 | Service Factor: | 1 |
| Assembly: | BM-L | Input Keyway (C Face): | 1/4 x 1/8 |
| Mounting Style: | Base | Center Distance (in): | 3.00 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 x 1.75 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Frame Size: | 180TC |
| Input HP: | 6.151 | Motor Frame Size: | 180 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Style: | L |
| Gear Type: | Worm | Series Style: | NH-BM-L |
| Input Keyway: | 3/16 X 1.63 in | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 2147 | Output Shaft Assembly Code: | L |
| Output HP: | 5.655 | No. of Gear Reductions: | Single |
| Model Code: | BM830 | Input RPM: | 1,750 |
| Output Shaft Orientation: | L | Series Code: | NH |
| Reducer Style: | Worm - Right Angle | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 5.45 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Output Torque Rating (in-lb): | 1802 in/lbs |
General Specifications
| UPC: | 690310072516 | Weight: | 59.00 LB |

