Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-60-L-180
Part #:NH8300118.00
Catalog #:NH-BM830-60-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | A: | 3.12 |
| BE1: | 0.5 in | H-Tap size: | 3/8 - 16 UNC in |
| N: | 5.77 | L1: | 9.82 in |
| G: | 1.19 | AK: | 8.5 |
| C: | 8.25 in | Center Distance (in): | 3 in |
| D: | 3.38 | U: | 0.875 in |
| O: | 3.56 in | BD: | 9 |
| K: | 2.31 in | TAP Depth: | 0.75 in |
| F: | 2.38 | I: | 4.84 in |
| BF: | 0.53 | J: | 4.63 in |
| L: | 6.57 in | T: | 1.25 |
| B: | 6.62 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 180 |
| Model Code: | BM830 | Frame Size: | 180TC |
| Output Shaft Assembly Code: | L | Input Keyway: | 3/16 X 1.63 in |
| Input HP @ 1750 RPM: | 1.279 | Center Distance (in): | 3.00 |
| Input HP: | 1.637 | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series Style: | NH-BM-L |
| Output HP: | 1.117 | Output Key: | 1/4 x 1.75 |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Overhung Load: | 2,170 | Shaft Seal Material: | Viton |
| Series Code: | NH | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Assembly: | BM-L |
| Ratio: | 60:1 | Input Bore (C Face): | 1.125 |
| Output RPM: | 29 | Output Diameter (in): | 1.250 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Output Style: | L |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1924 in/lbs |
General Specifications
| UPC: | 690310072554 | Weight: | 59.00 LB |

