Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-60-R-180
Part #:NH8300130.00
Catalog #:NH-BM830-60-R-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | L1: | 9.82 in |
| T: | 1.25 | C: | 8.25 in |
| AK: | 8.5 | G: | 1.19 |
| O: | 3.56 in | U: | 0.875 in |
| F: | 2.38 | BD: | 9 |
| L: | 6.57 in | TAP Depth: | 0.75 in |
| A: | 3.12 | J: | 4.63 in |
| N: | 5.77 | BE1: | 0.5 in |
| K: | 2.31 in | H-Tap size: | 3/8 - 16 UNC in |
| BF: | 0.53 | B: | 6.62 |
| I: | 4.84 in | AJ: | 7.25 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Motor Frame Size: | 180 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | BM-R |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Model Code: | BM830 | Input HP @ 1750 RPM: | 1.279 |
| Overhung Load: | 2,170 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Mounting Style: | Base | Input HP: | 1.637 |
| Output Shaft Orientation: | R | Center Distance (in): | 3.00 |
| Input RPM: | 1,750 | Output HP: | 1.117 |
| Ratio: | 60:1 | Output RPM: | 29 |
| Thrust Rating - output shaft: | 2574 | Series Code: | NH |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Frame Size: | 180TC |
| Output Style: | R | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Style: | NH-BM-R | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 x 1.75 | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.875 in | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1924 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310072639 | Weight: | 59.00 LB |

