Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM830-20-D-180
Part #:NH8300137.00
Catalog #:NH-BM830-20-D-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | T: | 1.25 |
| D: | 3.38 | A: | 3.12 |
| J: | 4.63 in | U: | 0.875 in |
| BD: | 9 | TAP Depth: | 0.75 in |
| L1: | 9.82 in | O*: | 3.31 in |
| G: | 1.19 | H-Tap size: | 3/8 - 16 UNC in |
| B: | 6.62 | N: | 5.77 |
| BF: | 0.53 | F: | 2.38 |
| C: | 8.25 in | O: | 3.56 in |
| I: | 4.84 in | BE1: | 0.5 in |
| L: | 6.57 in | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 3 in |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Reducer Style: | Worm - Right Angle | Assembly: | BM-D |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | BM830 | Input Keyway (C Face): | 1/4 x 1/8 |
| Frame Size: | 180TC | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180 |
| Input Keyway: | 3/16 X 1.63 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.00 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 3.233 | Mounting Style: | Base |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Series Style: | NH-BM-D | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 x 1.75 |
| Overhung Load: | 2,170 | Output Style: | D |
| Input HP: | 3.947 | Series Code: | NH |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output RPM: | 87 |
| Output Shaft Orientation: | LR | Output Shaft Assembly Code: | D |
| Output HP: | 3.407 | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2015 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310072677 | Weight: | 59.00 LB |

