Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ830-5-R-56
Part #:NH8300193.00
Catalog #:NH-BMQ830-5-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | G: | 1.19 |
| B: | 6.62 | F: | 2.38 |
| I: | 4.84 in | T: | 1.25 |
| RQ: | 5.32 in | O: | 3.56 in |
| BE: | 0.38 in | LQ: | 5.69 in |
| BD: | 6.5 | C: | 8.25 in |
| Center Distance (in): | 3 in | A: | 3.12 |
| K: | 2.31 in | D: | 3.38 |
| BF: | 0.41 | H-Tap size: | 3/8 - 16 UNC in |
| AJ: | 5.88 | AK: | 4.5 |
| J: | 4.63 in | TAP Depth: | 0.75 in |
Technical Specifications
| Output Diameter (in): | 1.250 in | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.625 in | Input HP: | 9.093 |
| Thrust Rating - output shaft: | 1729 | Assembly: | BMQ-R |
| Reducer: | Worm - Right Angle | Series Code: | NH |
| Shaft Seal Material: | Viton | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 3.00 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Model Code: | BMQ830 | No. of Gear Reductions: | Single |
| Series Style: | NH-BMQ-R | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56 | Output HP: | 8.573 |
| Output Shaft Orientation: | R | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 6.683 | Output Shaft Assembly Code: | R |
| Mounting Style: | Base | Frame Size: | 56C |
| Overhung Load: | 2,170 | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/4 x 1.75 |
| Input RPM: | 1,750 | Output Style: | R |
| Reducer Style: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310072790 | Weight: | 58.00 LB |

