Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ830-10-R-56
Part #:NH8300195.00
Catalog #:NH-BMQ830-10-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.56 in | TAP Depth: | 0.75 in |
| BE: | 0.38 in | I: | 4.84 in |
| H-Tap size: | 3/8 - 16 UNC in | J: | 4.63 in |
| T: | 1.25 | A: | 3.12 |
| D: | 3.38 | N: | 5.77 |
| LQ: | 5.69 in | RQ: | 5.32 in |
| K: | 2.31 in | Center Distance (in): | 3 in |
| B: | 6.62 | F: | 2.38 |
| BF: | 0.41 | G: | 1.19 |
| AJ: | 5.88 | AK: | 4.5 |
| C: | 8.25 in | BD: | 6.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56 |
| Input HP: | 6.151 | Ratio: | 10:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Output RPM: | 175 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP @ 1750 RPM: | 5.45 |
| Series Style: | NH-BMQ-R | Output Key: | 1/4 x 1.75 |
| Output Shaft Orientation: | R | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Series Code: | NH |
| Frame Size: | 56C | Center Distance (in): | 3.00 |
| Output HP: | 5.655 | Model Code: | BMQ830 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2147 | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Assembly: | BMQ-R |
| Overhung Load: | 2,170 | Output Style: | R |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Output Torque Rating (in-lb): | 1802 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310072806 | Weight: | 58.00 LB |

