Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ830-20-D-56
Part #:NH8300209.00
Catalog #:NH-BMQ830-20-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | TAP Depth: | 0.75 in |
| B: | 6.62 | C: | 8.25 in |
| G: | 1.19 | O*: | 3.31 in |
| A: | 3.12 | F: | 2.38 |
| LQ: | 5.69 in | AJ: | 5.88 |
| K: | 2.31 in | I: | 4.84 in |
| H-Tap size: | 3/8 - 16 UNC in | BD: | 6.5 |
| D: | 3.38 | J: | 4.63 in |
| RQ: | 5.32 in | BF: | 0.41 |
| T: | 1.25 | AK: | 4.5 |
| Center Distance (in): | 3 in | O: | 3.56 in |
| BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 x 1.75 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Motor Frame Size: | 56 |
| Model Code: | BMQ830 | Reducer: | Worm - Right Angle |
| Assembly: | BMQ-D | Mounting Style: | Base |
| Frame Size: | 56C | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Ratio: | 20:1 |
| Overhung Load: | 2,170 | Output RPM: | 87 |
| Output Shaft Orientation: | LR | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Input HP: | 3.947 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | NH |
| Center Distance (in): | 3.00 | Thrust Rating - output shaft: | 2574 |
| Output Style: | D | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | D | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 3.233 | Output HP: | 3.407 |
| Series Style: | NH-BMQ-D | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Output Torque Rating (in-lb): | 2015 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310072899 | Weight: | 58.00 LB |

