Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ830-60-L-140
Part #:NH8300226.00
Catalog #:NH-BMQ830-60-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | D: | 3.38 |
| BE: | 0.38 in | LQ: | 5.69 in |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 UNC in |
| I: | 4.84 in | G: | 1.19 |
| A: | 3.12 | BF: | 0.41 |
| T: | 1.25 | O: | 3.56 in |
| N: | 5.77 | K: | 2.31 in |
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 3 in | F: | 2.38 |
| B: | 6.62 | RQ: | 5.32 in |
| C: | 8.25 in | J: | 4.63 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Output Key: | 1/4 x 1.75 |
| Center Distance (in): | 3.00 | Output Diameter (in): | 1.250 in |
| Input HP: | 1.637 | Output Shaft Orientation: | L |
| Frame Size: | 140TC | Ratio: | 60:1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output HP: | 1.117 |
| Output RPM: | 29 | Series Style: | NH-BMQ-L |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Assembly: | BMQ-L | Overhung Load: | 2,170 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Model Code: | BMQ830 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Style: | L | Input HP @ 1750 RPM: | 1.279 |
| Motor Frame Size: | 140 | Reducer Style: | Worm - Right Angle |
| Series Code: | NH | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Output Torque Rating (in-lb): | 1924 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310073032 | Weight: | 58.00 LB |

