Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ830-30-R-140
Part #:NH8300235.00
Catalog #:NH-BMQ830-30-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 3.38 |
| J: | 4.63 in | I: | 4.84 in |
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 6.5 | AJ: | 5.88 |
| A: | 3.12 | Center Distance (in): | 3 in |
| K: | 2.31 in | H-Tap size: | 3/8 - 16 UNC in |
| F: | 2.38 | N: | 5.77 |
| B: | 6.62 | RQ: | 5.32 in |
| O: | 3.56 in | T: | 1.25 |
| TAP Depth: | 0.75 in | C: | 8.25 in |
| G: | 1.19 | LQ: | 5.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 2.382 | Ratio Range: | 30:1 |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | NH | Input Style: | C-Face Quill |
| Model Code: | BMQ830 | Product Type: | Right Angle |
| Input HP: | 2.879 | Input Diameter (in): | 0.875 in |
| Mounting Style: | Base | Output Style: | R |
| Series Style: | NH-BMQ-R | Output HP: | 2.332 |
| Output Key: | 1/4 x 1.75 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.00 |
| Ratio: | 30:1 | Overhung Load: | 2,170 |
| Thrust Rating - output shaft: | 2574 | Frame Size: | 140TC |
| Output Shaft Orientation: | R | Assembly: | BMQ-R |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 58 | Motor Frame Size: | 140 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2105 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310073117 | Weight: | 58.00 LB |

