Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ830-60-R-140
Part #:NH8300238.00
Catalog #:NH-BMQ830-60-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | A: | 3.12 |
| B: | 6.62 | BE: | 0.38 in |
| I: | 4.84 in | AK: | 4.5 |
| C: | 8.25 in | Center Distance (in): | 3 in |
| F: | 2.38 | K: | 2.31 in |
| D: | 3.38 | AJ: | 5.88 |
| BD: | 6.5 | TAP Depth: | 0.75 in |
| LQ: | 5.69 in | BF: | 0.41 |
| O: | 3.56 in | G: | 1.19 |
| T: | 1.25 | H-Tap size: | 3/8 - 16 UNC in |
| RQ: | 5.32 in | N: | 5.77 |
Technical Specifications
| Service Factor: | 1 | Input HP: | 1.637 |
| Overhung Load: | 2,170 | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Assembly: | BMQ-R | Thrust Rating - output shaft: | 2574 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 3.00 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Model Code: | BMQ830 | Series Style: | NH-BMQ-R |
| Mounting Style: | Base | Output Key: | 1/4 x 1.75 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 1.279 |
| Series Code: | NH | Output Style: | R |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Frame Size: | 140TC | Output Shaft Assembly Code: | R |
| Ratio Range: | 60:1 | Output RPM: | 29 |
| No. of Gear Reductions: | Single | Output HP: | 1.117 |
| Output Shaft Orientation: | R | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.875 in | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1924 in/lbs |
General Specifications
| UPC: | 690310073148 | Weight: | 58.00 LB |

