Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ830-25-D-140
Part #:NH8300246.00
Catalog #:NH-BMQ830-25-D-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.31 in | C: | 8.25 in |
| BD: | 6.5 | B: | 6.62 |
| T: | 1.25 | AJ: | 5.88 |
| TAP Depth: | 0.75 in | G: | 1.19 |
| A: | 3.12 | RQ: | 5.32 in |
| J: | 4.63 in | LQ: | 5.69 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| AK: | 4.5 | N: | 5.77 |
| K: | 2.31 in | F: | 2.38 |
| O: | 3.56 in | I: | 4.84 in |
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 UNC in |
| BF: | 0.41 |
Technical Specifications
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output RPM: | 70 | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.00 |
| Output Shaft Orientation: | LR | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 2.768 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | BMQ-D |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Worm - Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Output HP: | 2.807 |
| Series Style: | NH-BMQ-D | Service Factor: | 1 |
| Frame Size: | 140TC | Overhung Load: | 2,170 |
| Series Code: | NH | Input Diameter (in): | 0.875 in |
| Output Style: | D | Output Key: | 1/4 x 1.75 |
| Motor Frame Size: | 140 | Input HP: | 3.355 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Model Code: | BMQ830 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2099 in/lbs |
General Specifications
| UPC: | 690310073193 | Weight: | 58.00 LB |

