Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ830-5-L-210
Part #:NH8300289.00
Catalog #:NH-BMQ830-5-L-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | TAP Depth: | 0.75 in |
| BE1: | 0.5 in | BF: | 0.53 |
| N: | 5.77 | I: | 4.84 in |
| D: | 3.38 | F: | 2.38 |
| K: | 2.31 in | H-Tap size: | 3/8 - 16 UNC in |
| O: | 3.56 in | J: | 4.63 in |
| LQ1: | 6.56 in | A: | 3.12 |
| C: | 8.25 in | Center Distance (in): | 3 in |
| AK: | 8.5 | B: | 6.62 |
| G: | 1.19 | AJ: | 7.25 |
| T: | 1.25 | RQ: | 6.06 in |
Technical Specifications
| Series Style: | NH-BMQ-L | Input HP: | 9.093 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.683 | Motor Frame Size: | 210 |
| Mounting Style: | Base | Output Shaft Orientation: | L |
| Output RPM: | 350 | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1729 |
| Input RPM: | 1,750 | Output HP: | 8.573 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Diameter (in): | 1.375 in |
| Frame Size: | 210TC | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Assembly: | BMQ-L | Series Code: | NH |
| Output Key: | 1/4 x 1.75 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Assembly Code: | L | Input Bore (C Face): | 1.375 |
| Model Code: | BMQ830 | Center Distance (in): | 3.00 |
| Output Style: | L | Service Factor: | 1 |
| Overhung Load: | 2,170 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1131 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
General Specifications
| UPC: | 690310073506 | Weight: | 58.00 LB |

