Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ830-10-L-210
Part #:NH8300291.00
Catalog #:NH-BMQ830-10-L-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | B: | 6.62 |
| A: | 3.12 | I: | 4.84 in |
| J: | 4.63 in | F: | 2.38 |
| LQ1: | 6.56 in | AK: | 8.5 |
| G: | 1.19 | BF: | 0.53 |
| K: | 2.31 in | BE1: | 0.5 in |
| O: | 3.56 in | RQ: | 6.06 in |
| D: | 3.38 | N: | 5.77 |
| Center Distance (in): | 3 in | BD: | 9 |
| T: | 1.25 | H-Tap size: | 3/8 - 16 UNC in |
| AJ: | 7.25 | TAP Depth: | 0.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output Shaft Orientation: | L | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Thrust Rating - output shaft: | 2147 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output HP: | 5.655 | Mounting Style: | Base |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Diameter (in): | 1.375 in |
| Series Code: | NH | Frame Size: | 210TC |
| Model Code: | BMQ830 | Input HP: | 6.151 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | BMQ-L | Ratio: | 10:1 |
| Reducer Style: | Worm - Right Angle | Output Style: | L |
| Center Distance (in): | 3.00 | Shaft Seal Material: | Viton |
| Overhung Load: | 2,170 | Series Style: | NH-BMQ-L |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.250 in |
| Output Key: | 1/4 x 1.75 | Product Type: | Right Angle |
| Motor Frame Size: | 210 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Output Torque Rating (in-lb): | 1802 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310073513 | Weight: | 58.00 LB |

