Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-H830-20-H1-31
Part #:NH8300505.31
Catalog #:NH-H830-20-H1-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | P: | 2.38 in |
| L: | 6.57 in | AF: | 0.25 |
| D: | 3.38 | AE2: | 0.56 |
| LL: | 2.38 in | I: | 4.84 in |
| U: | 0.875 in | AD: | 4.67 |
| AE1: | 0.46 | V: | 2.51 in |
| B: | 6.62 | AG: | 5.16 |
| G: | 2.32 | H: | 0.53 in |
| AB: | 4.76 | M: | 2.38 |
| T: | 1.9375 | AA: | 10.25 |
Technical Specifications
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Output HP: | 3.407 | Output Key: | 1/2 X 4.00 |
| Input RPM: | 1,750 | Output Style: | H1 |
| Bore Code: | 31 | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 1.9375 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.63 in |
| Assembly: | H-H1 | Series Style: | NH-H-H1 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Model Code: | H830 | Input HP @ 1750 RPM: | 3.233 |
| No. of Gear Reductions: | Single | Series Code: | NH |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Output Shaft Orientation: | H1 |
| Ratio Range: | 20:1 | Input HP: | 3.947 |
| Output RPM: | 87 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2015 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
General Specifications
| UPC: | 690310073612 | Weight: | 55.00 LB |

