Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM830-40-H1-56-31
Part #:NH8300520.31
Catalog #:NH-HM830-40-H1-56-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AJ: | 5.88 |
| L: | 6.57 in | I: | 4.84 in |
| AK: | 4.5 | V: | 2.51 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AE1: | 0.46 | T: | 1.938 |
| U: | 0.875 in | LL: | 2.38 in |
| AF: | 0.25 | P: | 2.38 in |
| AA: | 10.25 | AE2: | 0.56 |
| LM: | 8.82 | B: | 6.62 |
| D: | 3.38 | BE: | 0.38 in |
| H: | 0.53 in | BF: | 0.41 |
| G: | 2.32 | BD: | 6.5 |
Technical Specifications
| Series Style: | NH-HM-H1 | Input Bore (C Face): | 0.625 |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 1.822 |
| Input HP: | 2.251 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | HM-H1 |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 56C |
| Model Code: | HM830 | Input Keyway: | 3/16 X 1.63 in |
| Output Key: | 1/2 X 3.38 | Output RPM: | 43 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Frame Size: | 56C | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 1.938 in |
| Ratio: | 40:1 | Output Style: | H1 |
| Input RPM: | 1,750 | Mounting Style: | Shaft Mount |
| Input Style: | Flexible Coupling Input | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output HP: | 1.72 | Series Code: | NH |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2018 in/lbs |
General Specifications
| UPC: | 690310073766 | Weight: | 60.00 LB |

