Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM830-50-H1-56-31
Part #:NH8300521.31
Catalog #:NH-HM830-50-H1-56-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | B: | 6.62 |
| LL: | 2.38 in | T: | 1.938 |
| BE: | 0.38 in | LM: | 8.82 |
| G: | 2.32 | I: | 4.84 in |
| AA: | 10.25 | AE1: | 0.46 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| U: | 0.875 in | P: | 2.38 in |
| AF: | 0.25 | BF: | 0.41 |
| AE2: | 0.56 | AG: | 5.16 |
| AJ: | 5.88 | H: | 0.53 in |
| AB: | 4.76 | L: | 6.57 in |
| D: | 3.38 | BD: | 6.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.938 in | Assembly: | HM-H1 |
| Input RPM: | 1,750 | Output Shaft Orientation: | H1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Series Style: | NH-HM-H1 | Product Type: | Right Angle |
| Series Code: | NH | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Motor Frame Size: | 56C | Bore Code: | 31 |
| Output Style: | H1 | Input HP: | 1.915 |
| Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Worm - Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.535 | Model Code: | HM830 |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| No. of Gear Reductions: | Single | Output HP: | 1.383 |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310073773 | Weight: | 60.00 LB |

