Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ830-30-H1-56-24
Part #:NH8300567.24
Catalog #:NH-HMQ830-30-H1-56-24
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | BD: | 6.5 |
| V: | 2.51 in | AF: | 0.25 |
| H: | 0.53 in | T: | 1.5 |
| AG: | 5.16 | G: | 2.32 |
| BE: | 0.38 in | BF: | 0.41 |
| P: | 2.38 in | RQ: | 5.32 in |
| AA: | 10.25 | AK: | 4.5 |
| AJ: | 5.88 | D: | 3.38 |
| B: | 6.62 | LQ: | 5.69 in |
| LL: | 2.38 in | AB: | 4.76 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output RPM: | 58 |
| Input Style: | C-Face Quill | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | Output HP: | 2.332 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Output Style: | H1 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 2.382 | Service Factor: | 1 |
| Center Distance (in): | 3 | Bore Code: | 24 |
| Input Diameter (in): | 0.625 in | Series Code: | NH |
| Model Code: | HMQ830 | Mounting Style: | Shaft Mount |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Series Style: | NH-HMQ-H1 | Input HP: | 2.879 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Shaft Orientation: | H1 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310074176 | Weight: | 59.00 LB |

