Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ830-40-H1-56-23
Part #:NH8300568.23
Catalog #:NH-HMQ830-40-H1-56-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | V: | 2.51 in |
| H: | 0.53 in | AG: | 5.16 |
| D: | 3.38 | AK: | 4.5 |
| AF: | 0.25 | LL: | 2.38 in |
| P: | 2.38 in | B: | 6.62 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | AA: | 10.25 |
| RQ: | 5.32 in | AB: | 4.76 |
| G: | 2.32 | BD: | 6.5 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| LQ: | 5.69 in | AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Orientation: | H1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Series Code: | NH | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.822 |
| Output Style: | H1 | Mounting Style: | Shaft Mount |
| Output RPM: | 43 | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | H1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Bore Code: | 23 |
| Output HP: | 1.72 | Assembly: | HMQ-H1 |
| Ratio: | 40:1 | Series Style: | NH-HMQ-H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Frame Size: | 56C | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Input HP: | 2.251 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ830 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310074220 | Weight: | 59.00 LB |

