Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ830-50-H1-56-31
Part #:NH8300569.31
Catalog #:NH-HMQ830-50-H1-56-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LL: | 2.38 in |
| BE: | 0.38 in | AG: | 5.16 |
| AB: | 4.76 | AF: | 0.25 |
| G: | 2.32 | BD: | 6.5 |
| AE2: | 0.56 | AK: | 4.5 |
| V: | 2.51 in | RQ: | 5.32 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| T: | 1.938 | AJ: | 5.88 |
| LQ: | 5.69 in | B: | 6.62 |
| I: | 4.84 in | BF: | 0.41 |
| D: | 3.38 | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Model Code: | HMQ830 | Bore Code: | 31 |
| Series Code: | NH | Input HP @ 1750 RPM: | 1.535 |
| Input HP: | 1.915 | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Output Style: | H1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output HP: | 1.383 |
| Series Style: | NH-HMQ-H1 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Orientation: | H1 |
| Frame Size: | 56C | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310074299 | Weight: | 59.00 LB |

