Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ830-60-H1-56-26
Part #:NH8300570.26
Catalog #:NH-HMQ830-60-H1-56-26
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.32 in | T: | 1.625 |
| AF: | 0.25 | I: | 4.84 in |
| P: | 2.38 in | AK: | 4.5 |
| BE: | 0.38 in | AA: | 10.25 |
| AG: | 5.16 | H: | 0.53 in |
| V: | 2.51 in | BD: | 6.5 |
| LL: | 2.38 in | LQ: | 5.69 in |
| AJ: | 5.88 | D: | 3.38 |
| AB: | 4.76 | G: | 2.32 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| BF: | 0.41 | B: | 6.62 |
Technical Specifications
| Ratio: | 60:1 | Bore Code: | 26 |
| Gear Type: | Worm | Series Code: | NH |
| Motor Frame Size: | 56C | Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Style: | H1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.279 | Output HP: | 1.117 |
| Input HP: | 1.637 | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Input Bore (C Face): | 0.625 | Assembly: | HMQ-H1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Output RPM: | 29 | Product Type: | Right Angle |
| Model Code: | HMQ830 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Orientation: | H1 | Ratio Range: | 60:1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-HMQ-H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Output Torque Rating (in-lb): | 1924 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310074343 | Weight: | 59.00 LB |

