Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ830-25-H1-140-31
Part #:NH8300578.31
Catalog #:NH-HMQ830-25-H1-140-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | RQ: | 5.32 in |
| AG: | 5.16 | AJ: | 5.88 |
| D: | 3.38 | H: | 0.53 in |
| AB: | 4.76 | AK: | 4.5 |
| G: | 2.32 | BD: | 6.5 |
| AF: | 0.25 | BE: | 0.38 in |
| I: | 4.84 in | LQ: | 5.69 in |
| AA: | 10.25 | AE2: | 0.56 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BF: | 0.41 | P: | 2.38 in |
| T: | 1.938 | B: | 6.62 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Output RPM: | 70 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.768 |
| Output Diameter (in): | 1.938 in | Model Code: | HMQ830 |
| Output Shaft Orientation: | H1 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Output HP: | 2.807 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | NH |
| Assembly: | HMQ-H1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Style: | H1 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Output Shaft Assembly Code: | H1 | Series Style: | NH-HMQ-H1 |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Input HP: | 3.355 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2099 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
General Specifications
| UPC: | 690310074664 | Weight: | 59.00 LB |

