Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ830-7.5-H1-180-24
Part #:NH8300586.24
Catalog #:NH-HMQ830-7.5-H1-180-24
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.63 in | AB: | 4.76 |
| BE1: | 0.5 in | V: | 2.51 in |
| BF: | 0.53 | P: | 2.38 in |
| AE2: | 0.56 | LQ1: | 6.12 in |
| T: | 1.5 | AJ: | 7.25 |
| H: | 0.53 in | AK: | 8.5 |
| I: | 4.84 in | B: | 6.62 |
| G: | 2.32 | AA: | 10.25 |
| LL: | 2.38 in | BD: | 9 |
| AG: | 5.16 | D: | 3.38 |
| Center Distance (in): | 3 in | AF: | 0.25 |
Technical Specifications
| Thrust Rating - output shaft: | 1944 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Bore Code: | 24 |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 6.049 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Series Code: | NH | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Input HP: | 6.879 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Series Style: | NH-HMQ-H1 |
| Mounting Style: | Shaft Mount | Output HP: | 6.421 |
| Input Diameter (in): | 1.125 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Style: | C-Face Quill |
| Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Output Style: | H1 |
| Input Bore (C Face): | 1.125 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Model Code: | HMQ830 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
General Specifications
| UPC: | 690310074923 | Weight: | 59.00 LB |

