Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ830-20-H1-180-19
Part #:NH8300589.19
Catalog #:NH-HMQ830-20-H1-180-19
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AF: | 0.25 |
| BE1: | 0.5 in | V: | 2.51 in |
| H: | 0.53 in | LL: | 2.38 in |
| I: | 4.84 in | BF: | 0.53 |
| AE2: | 0.56 | LQ1: | 6.12 in |
| AK: | 8.5 | B: | 6.62 |
| Center Distance (in): | 3 in | G: | 2.32 |
| AB: | 4.76 | AJ: | 7.25 |
| AA: | 10.25 | T: | 1.188 |
| P: | 2.38 in | BD: | 9 |
| D: | 3.38 | RQ: | 5.63 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | H1 | Assembly: | HMQ-H1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Frame Size: | 180TC |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Input HP: | 3.947 | Ratio: | 20:1 |
| Mounting Style: | Shaft Mount | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | Series Style: | NH-HMQ-H1 |
| Input Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Output HP: | 3.407 | Model Code: | HMQ830 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 3.233 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Ratio Range: | 20:1 |
| Motor Frame Size: | 180 | Output RPM: | 87 |
| Series Code: | NH | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Output Style: | H1 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 2015 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
General Specifications
| UPC: | 690310075043 | Weight: | 59.00 LB |

